??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
CW Series - Light Medium Duty - Plate Mount Series - 350LB
Bill of material
CWZZ30GZ8206YAN
Part Number
CWZZ30GZ8206YAN
Series
Overall Size
Bolt Hole Pattern
1-3/4" x 2-7/8" slotted to 3"
Mounting Bolt Size
5/16 Inch
Wheel Dia.
Inch
Tread Width
Inch
Wheel Type
Load Cap.
0 lbs.
Bearing Type
Wheel Color
Overall Height
4 5/32 Inch
Swivel Radius
2 21/32 Inch
Brake Options
Previews
3D
2D
Download CAD models