??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTBT - Locating Block Sets - V Groove Type - Plate Holding Type - Tapped Hole Type
Bill of material
CVTBT16
Part No.
CVTBT16
Material
1045 Carbon Steel
Hardness
42~45HRC
T
16 mm
L
35 mm
L1
27 mm
L2
28 mm
A
25 mm
H
14 mm
d
9 mm
R
4 mm
M Coarse Thread
M8
Previews
3D
Dimension
2D
Download CAD models