??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CVTBT, CVTBST_b - Locating Block Sets - V Groove Plate Holding Tapped Hole Type
Bill of material
CVTBT16_b
Part No.
Type
Material
1045 Carbon Steel
Hardness
42~45HRC
T
16 mm
L
mm
L1
mm
L2
mm
A
25 mm
H
d
mm
R
4 mm
M Coarse Thread
Previews
3D
2D
Download CAD models