??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTBST - Locating Block Sets - V Groove Type - Plate Holding Type - Tapped Hole Type
Bill of material
CVTBST16
Part No.
CVTBST16
T
16 mm
L
25 mm
L1
21 mm
L2
24 mm
A
25 mm
H
11 mm
d
7 mm
R
4 mm
M Coarse Thread
M6
Previews
3D
Dimension
2D
Download CAD models