??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTBS - Locating Block Sets - V Groove Type - Plate Holding Type - Normal Type
Bill of material
CVTBS12
Part No.
CVTBS12
T Selection
mm
L
25 mm
L1
19 mm
L2
22 mm
A
20 mm
H
9.5 mm
d
5.5 mm
R
2 mm
Previews
3D
Dimension
2D
Download CAD models