??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTB - Locating Block Sets - V Groove Type - Plate Holding Type - Normal Type
Bill of material
CVTB12
Part No.
CVTB12
T Selection
mm
L
35 mm
L1
25 mm
L2
26 mm
A
20 mm
H
9.5 mm
d
5.5 mm
R
2 mm
Previews
3D
Dimension
2D
Download CAD models