??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAS - Locating Block Sets - V Groove Type - Flat Bottom Type - Normal Type
Bill of material
CVTAS
Part No.
CVTAS
L
25 mm
L1
16 mm
L2
19 mm
A
25 mm
H
11 mm
d
7 mm
R
4 mm
Previews
3D
2D
Download CAD models