??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAL_b - Locating Block Sets - V Groove Flat Bottom Long Type
Bill of material
CVTAL_b
Type
CVTAL
L
35 mm
L1
22 mm
L2
23 mm
A
25 mm
H
14
d
9 mm
R
4 mm
Previews
3D
2D
Download CAD models