??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAK_t - V-Shaped Locating Block Sets Flat Bottom Type V Groove 70 degree Type
Bill of material
CVTAK
Part Number
CVTAK
Type
CVTAK
L
35 mm
L1
25 mm
L2
25 mm
A
25 mm
H
14 mm
d
9 mm
R
2 mm
Previews
3D
2D
Download CAD models