??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTA16C - Locating Block Sets - V Groove Type - Flat Bottom Type - Normal Type
Bill of material
CVTA16C
Part No.
CVTA16C
L
25 mm
L1
16 mm
L2
16 mm
A
16 mm
H
11 mm
d
7 mm
R
2 mm
Previews
3D
2D
Download CAD models