??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTA12C - Locating Block Sets - V Groove Type - Flat Bottom Type - Normal Type
Bill of material
CVTA12C
Part No.
CVTA12C
L
20 mm
L1
12 mm
L2
13 mm
A
12 mm
H
8 mm
d
4.5 mm
R
2 mm
Previews
3D
2D
Download CAD models