??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSTR - Timing Belt Conveyors Narrow Type - Single Track Center Drive 2-Groove/3-Groove Frame Type (Pulley Dia. 19mm/20mm)
Bill of material
CVSTR-10-330-6-T100-IM-12.5-H-A
Part Number
CVSTR-10-330-6-T100-IM-12.5-H-A
Type Selection
CVSTR
B Selectable
mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
6 W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
FYA Specification
FYA (Additional Counterbore) 5mm Increment
mm
Drive Section
MP 1mm Increment
mm
Brackets for Speed Controller Included
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Motor with Electromagnetic Brake
Motor with Terminal Box
Previews
3D
Dimension
2D
Download CAD models