??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSSA - Stainless Steel Belt Conveyors - Head Drive 3-Groove Frame Type (Pulley Dia. 50mm)
Bill of material
CVSSA-40-250-6-T100-IM-12.5-A
Part Number
CVSSA-40-250-6-T100-IM-12.5-A
Type Selection
CVSSA
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Motor Maker Selection
FYA Specification
FYA (Additional Counterbore) 5mm Increment
mm
Motor Reversed
Motor Cover Window Type
Brackets for Speed Controller Included
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Previews
3D
Dimension
2D
Download CAD models