??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSPA - Plastic Chain Conveyors - Dual Track Head Drive 3-Groove (Sprokets Dia. 57mm)
Bill of material
CVSPA-80-300-25-T100-IM-5-H-B
Part Number
CVSPA-80-300-25-T100-IM-5-H-B
Type Selection
CVSPA
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
FYA Specification
FYA (Additional Counterbore) 5mm Increment
mm
Motor Reversed
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Motor with Terminal Box
Previews
3D
Dimension
2D
Download CAD models