??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSMB - Conveyors - Flat Belt, Single Track, Integrated Motor Drive, Low Profile Dia.32
Bill of material
CVSMB-70-370-3.5-DC24-SCM-64-H-DA
Part Number
CVSMB-70-370-3.5-DC24-SCM-64-H-DA
Type
CVSMB
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
3.5 W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
DA (TSUKASA ELECTRIC CO., LTD)
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Switching Power Supply Included
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Previews
3D
Dimension
2D
Download CAD models