??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSMA - Flat Belt Conveyors Buil-in Motor Type - 3-Groove Frame Type (Pulley Dia. 70mm)
Bill of material
CVSMA-60-415-6-T100-IM-15-H-A
Part Number
CVSMA-60-415-6-T100-IM-15-H-A
Type Selection
CVSMA
B Selectable
mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
6 W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
FYA Specification
FYA (Additional Counterbore) 5mm Increment
mm
Brackets for Speed Controller
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Previews
3D
Dimension
2D
Download CAD models