??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSJA - Flat Belt Conveyors Short Type - With Meandering Prevention Crosspiece, Center Drive 2-Groove Frame Type (Pulley Dia. 30mm)
Bill of material
CVSJA-50-220-6-T100-IM-12.5-H-A
Part Number
CVSJA-50-220-6-T100-IM-12.5-H-A
Type Selection
CVSJA
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Brackets for Speed Controller
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Previews
3D
Dimension
2D
Download CAD models