??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVSFDE - Flat Belt Conveyors Full Width Belt Type - With Meandering Prevention Crosspiece, Head Drive 3-Groove Frame Type (Pulley Dia. 50mm) For Europe
Bill of material
CVSFDE-80-320-6-TA230-IM-12.5-H-A
Part Number
CVSFDE-80-320-6-TA230-IM-12.5-H-A
Type Selection
CVSFDE
B 10mm Increment
mm
Enter value for B
B 10mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Motor Reversed
Motor Cover Window Type
Brackets for Speed Controller Included
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Motor with Terminal Box
Previews
3D
2D
Download CAD models