??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PROPLASTICA
Description
CVPL-200 - Counterview
Bill of material
Counterview CVPL-200 Internal Mount
CHOOSE / Method of mounting
mm
Length
38 mm
Distance
28.5 mm
Distance
19 mm
Width
48 mm
Distance
24 mm
Diameter
6 mm
Height
24.5 mm
Distance
12 mm
Radius
8 mm
Material
wg FCPK
Density
7800 kg/m^3
PDF Document
Info PDF
Previews
3D
Dimension
2D
Download CAD models