??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVLPA - Flat Belt Conveyors Low Profile - Center Drive, 1-Groove Frame (Pulley Dia. 15mm)
Bill of material
CVLPA-50-390-25-T100-IM-5-HG-A
Part Number
CVLPA-50-390-25-T100-IM-5-HG-A
Type Selection
CVLPA
B Selectable
mm
Enter value for B
B Selectable
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Motor Cover Window Type
Brackets for Speed Controller Included
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M5 Slot Included
Q Nut Quantity
M
Previews
3D
Dimension
2D
Download CAD models