??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVJBGY - 减震脚轮
Bill of material
CVJBQY
CODE
D
mm
DH
UR
H
mm
W
mm
R
mm
A
160 mm
C
115 mm
F
133 mm
F1
125 mm
G
86 mm
G1
62 mm
D1
14 mm
ZH
kg
ZL
5.0 kg
PDF
cvjbqy.pdf
Previews
3D
Dimension
2D
Download CAD models