??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVGNE - Flat Belt Conveyors - Center Drive, 2-Slot Frame, Dia. 30 - CE Compliant For Europe
Bill of material
CVGNE-30-355-6-TA230-IM-12.5-H-A
Part Number
CVGNE-30-355-6-TA230-IM-12.5-H-A
Type Selection
CVGNE
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Roller Edge
Motor Cover Window Type
Brackets for Speed Controller Included
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M6 Slot Included
Q Nut Quantity
M
Previews
3D
2D
Download CAD models