??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVDSB - Guided Flat Belt Conveyors - Head Drive, 3-Groove Frame (Pulley Dia. 50mm) For Food Transfer, Oil Resistant, White
Bill of material
CVDSB30-50-500-40-T100-IM-7.5-HS-A-5
Part Number
CVDSB30-50-500-40-T100-IM-7.5-HS-A-5
Crosspiece Height H Selection
30 mm
B Selectable
mm
Enter value for B
B Selectable
mm
cm
inch
ft
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Output
40 W
Voltage
V
Specification
Gear Head Ratio
Belt Specification
HS (For Food Transfer, Oil Resistant, White)
Motor Manufacturer
Number of Crosspieces 1 pc. Increment
Motor Reversed
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Post-Assembly Insertion Nuts
Nut Quantity Q
M
Motor with Electromagnetic Brake
Motor with Terminal Box
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Z 10mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models