??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVBCH - Cover H for Guiding Conveyor Belt
Bill of material
CVBCH-80-220
Part Number
CVBCH-80-220
Type
CVBCH
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
W1
33.0 mm
L1
203.8 mm
L2
182 mm
Applicable Conveyors
CVSJA
Previews
3D
Dimension
2D
Download CAD models