??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CVB35_36 - European style casters/flat bottomed movable type/allowable load of 150kg
Bill of material
CVB35-D50-AD
code
Support type
flat bottomed activity type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
Wheel material
polyurethane(Wheel part code:AD)
Wheel color
light brown(Wheel part code:AD)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
72 mm
F
33 mm
A
90 mm
B
66 mm
C
75 mm
C1
61 mm
E
51 mm
E1
45 mm
d
8.5 mm
R
55 mm
R1
75 mm
Allowable load
150 kg
Reference weight
kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models