??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CVB25_26 - European style casters/flat bottomed movable type/allowable load 100kg
Bill of material
CVB25-D35-AD
code
Support type
flat bottomed activity type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
Wheel material
polyurethane(Wheel part code:AD)
Wheel color
light brown(Wheel part code:AD)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
52.5 mm
F
27 mm
A
60 mm
B
60 mm
C
48 mm
C1
38 mm
E
48 mm
E1
38 mm
d
6.5 mm
R
32.5 mm
R1
56 mm
Allowable load
100 kg
Reference weight
kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models