??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PHD
Description
CV6 metric - Series CV6 ISO/VDMA Pneumatic Cylinder Metric
Bill of material
CVAS6V40x15
Ident number
C
Series
Type
Three Position Unit
Design No.
6
Mounting Style
Bore Size
Stroke Cylinder 1
mm
Enter value for STROKE
Stroke Cylinder 1
mm
cm
inch
ft
Stroke Cylinder 2
mm
Port Control
Cushion Control
Optional Port Location
Cylinder F Options
Cylinder H Options
Cylinder L Options
Cylinder K Options
Cylinder M Options
Cylinder T Options
Cylinder Z Options
Rod Accessories
Accessories
Switch
Position
A
mm
A1 Rodlok
mm
A2 Rodlok
mm
A3 Rodlok
mm
A4 Rodlok
mm
AB/H13 Mounting Kit
mm
AH Mounting Kit
mm
AL Rod End
mm
AM
mm
A Max. Mounting Kit
mm
AO Max. Mounting Kit
mm
A Port Control
mm
A Self-Aligning Piston and Couplers
AT Mounting Kit
mm
AU Max Mounting Kit
mm
B
mm
B1/H14 Mounting Kit
mm
B2
mm
B2/d12 Mounting Kit
mm
B3 Mounting Kit
mm
BA
mm
BA Pivot Mount
mm
BB Min. Mounting Kit
mm
BE
BG Min.
mm
B/h14 Mounting Kit
mm
BP Port Control
mm
B Rodlok
mm
B Min. Self-Aligning Piston and Couplers
mm
C
mm
CA Mounting Kit
mm
CB/H14 Mounting Kit
mm
CD/H9 Pivot Mount
mm
CD/H9 Mounting Kit
mm
CH/JS15 Mounting Kit
mm
CK Mounting Kit
mm
CN/F7 Mounting Kit
mm
CP Port Control
C Rodlok
mm
C Min. Self-Aligning Piston and Couplers
mm
D Mounting Kit
mm
D1 Rodlok
mm
D1 Rod End
mm
D3 Rodlok
mm
DC
mm
DD Min. Rod End
mm
DD Mounting Kit
DE
mm
DK
mm
D/H7 Mounting Kit
mm
D Min. Self-Aligning Piston and Couplers
mm
E
mm
EE Port
EE G Port Depth
mm
EE Port Control
EM Mounting Kit
mm
E Max. Mounting Kit
mm
EN Mounting Kit
mm
E Rodlok
mm
ER Max. Mounting Kit
mm
E Self-Aligning Piston and Couplers
mm
EW/d13 Pivot Mount
mm
EW Mounting Kit
mm
F Rodlok
mm
f2
mm
F2 Rodlok
f3 Mounting Kit
mm
f5 Max. Mounting Kit
mm
f8
mm
f9
mm
f12
mm
f13
mm
f14
mm
FB/H13 Mounting Kit
FD Mounting Kit
FL Min. Mounting Kit
mm
FL Min. Mounting Kit
mm
F Self-Aligning Piston and Couplers
mm
G
mm
G1 Rodlok
G1 Mounting Kit
mm
G2 Rodlok
G2 Mounting Kit
mm
G3 Rodlok
G3 Mounting Kit
mm
G Self-Aligning Piston and Couplers
mm
H Mounting Kit
mm
H1 Rodlok
mm
H6 Mounting Kit
mm
H6 Mounting Kit
mm
K_ Extra Rod Extension
0 mm
K1/JS14 Mounting Kit
mm
K2 Mounting Kit
mm
K4 Rod End
K5 Rod End
KK
L Mounting Kit
mm
L1 Rodlok
mm
L3 Rodlok
mm
L5 Rodlok
mm
L6 Rodlok
mm
L7 Rodlok
mm
L8 Rodlok
mm
L10 Rodlok
mm
L11 Rodlok
mm
L Min. Pivot Mount
mm
L Min. Mounting Kit
mm
L Max. Mounting Kit
mm
MF Mounting Kit
mm
MR Max. Mounting Kit
mm
NH Mounting Kit
mm
PC
mm
PCS Port Control
mm
PH Port Control
mm
PL
mm
PLS Port Control
mm
R
mm
R1 Mounting Kit
mm
R1 Min. Mounting Kit
mm
R2 Min. Mounting Kit
mm
R/JS14 Mounting Kit
mm
R Mounting Kit
mm
RT
SA Mounting Kit
mm
SR1 Port Control
mm
SR2 Port Control
mm
SW
mm
TF/JS14 Mounting Kit
mm
TG Mounting Kit
mm
TG1 Mounting Kit
mm
TR/JS14 Mounting Kit
mm
UF Max. Mounting Kit
mm
UR Max. Mounting Kit
mm
US Max. Mounting Kit
mm
VA
mm
VD
mm
W Mounting Kit
mm
WH
mm
XA Mounting Kit
mm
XC Pivot Mount
mm
XD Mounting Kit
mm
XU Mounting Kit
mm
Z Mounting Kit
4 °
ZB Max. Mounting Kit
mm
ZF Mounting Kit
mm
ZT Mounting Kit
mm
Base Weight
kg
Adder Weight
kg
Weight
kg
Previews
3D
Dimension
2D
Download CAD models