??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
CV-AXR - Air Cylinder (Vacuum Suction Type)/ Direct Mounting Cylinder
Bill of material
CV-AXRA20-25S
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
mm
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
Cushion
Rubber Cushion
Series
Standard Type
Auto Switch
Number of Switches
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
18 mm
Dimensions
15.5 mm
Dimensions
0.0 mm
Threads
0
Dimensions
0 mm
Dimensions
30.3 mm
Dimensions
13 mm
Dimensions
8 mm
Dimensions
22 mm
Dimensions
8 mm
Dimensions
6 mm
Dimensions
27 mm
Dimensions
5 mm
Dimensions
27.0 mm
Dimensions
5.0 mm
Dimensions
33.5 mm
Hole
5.5, 9.5 C-BORE Dp6.5
Dimensions
15 mm
Dimensions
21 mm
Threads
M8x1.25
Dimensions
24.0 mm
Dimensions
29.0 mm
Dimensions
15.0
Dimensions
20 mm
Threads
1/8
Dimensions
39
Dimensions
12 mm
Dimensions
76 mm
Dimensions
103 mm
Previews
3D
Dimension
2D
Download CAD models