??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
CV-AX - Air Cylinder (Vacuum Suction Type) / Standard Type / Double Acting : Single Rod
Bill of material
CV-AXB20-25
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
mm
Working Stroke
mm
Enter value for POS
Working Stroke
mm
cm
inch
ft
Cushion
Series
Standard Type
Auto Switch
Number of Switches
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
18 mm
Dimensions
15.5 mm
Dimensions
13 mm
Dimensions
26 mm
Dimensions
8 mm
Dimensions
20 mm
Dimensions
13 mm
Dimensions
8 mm
Dimensions
41 mm
Dimensions
5 mm
Dimensions
8.000 mm
Dimensions
27.0 mm
Dimensions
5.0 mm
Threads
M8x1.25
Dimensions
15.0 mm
Dimensions
24.0 mm
Threads
M20x1.5
Threads
1/8
Dimensions
62 mm
Dimensions
116 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models