??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TPC Global
Description
CV-ARD - Round Cylinder (Vacuum Suction Type)/ Standard Type / Double Acting : Single Rod
Bill of material
CV-ARDB50 - 25
Ident number
Mounting
Standard
Cushion
Bore Size
mm
Standard stroke Range
mm
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Auto Switch
Number of Switches
Nut position
mm
Enter value for POSAA
Nut position
mm
cm
inch
ft
Dimensions
35 mm
Dimensions
32 mm
Dimensions
27 mm
Dimensions
mm
Dimensions
20 mm
Dimensions
mm
Dimensions
2 mm
Dimensions
24 mm
Dimensions
14 mm
Dimensions
58 mm
Dimensions
11 mm
Dimensions
mm
Threads
Dimensions
7.0 mm
Dimensions
18 mm
Threads
M18x1.5
Dimensions
mm
Threads
1/4
Dimensions
8.2 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
20 mm
Dimensions
mm
Dimensions
28 mm
Dimensions
16 mm
Previews
3D
Dimension
2D
Download CAD models