카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
CV-AG-25-20
TPC Global
Clean Cylinder
CV-AG
Powered by
CAD모델 선택
{tpc_global/clean_cylinder/cv_tgq/cv_tgq_asmtab.prj},{NB=CV-AG25-20-(0)},{IDNR=},{PORT=Rc (PT)},{BEARING=Ball Bush},{BS=25},{STROKE=20},{OPTION=Standard},{STROKECON=20, 30, 40, 50, 75, 100},{SWITCH=},{NUMBER=},{POS=0},{VERS=1},{A=42},{B=95},{C=21.0},{CA=20.5},{CB=21.0},{D=12},{DA=13},{DB=68},{E=10},{EA=20},{F=18},{FB=35},{FC=5.5},{FD=9.5},{FL=14.5},{FH=30},{FM=M6 x1.0},{FLL=15},{GA=30},{GB=82},{GC=34},{GD=M5},{GM=M6 x 1.0},{GL=15},{LA=37.5},{LB=67.5},{P=Rc 1/8},{PA=11.5},{PB=9.5},{QA=26},{QB=78},{QM=M6 x 1.0},{R=93},{S=38},{TM=M6 x 1.0},{TL=12},{TD=7},{TLL=8.0},{UU=34},{UA=4},{UB=4.5},{UC=3},{UD=6},{T=0},{TA=0},{TB=0},{I=0},{SA=0},{SB=0},{PPATH=../cr_tgq/cr_tgq_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
TPC Global
Description
CV-AG - Compact Guide Cylinder/ (Vacuum Suction Type) / Ball Bearing Type
Bill of material
CV-AG-25-20
Port
Rc (PT)
Type of Bearing
Ball Bush
Bore size
25
25
Cylinder Stroke
20
30
40
50
75
100
20
30
40
50
75
100
mm
Option
Standard
Type of Auto - switch
Without Auto-Switch
W13
W1H
Without Auto-Switch
W13
W1H
Auto Switch
None
None
Position
Dimensions
42
42
mm
Dimensions
95
95
mm
Dimensions
21.0
21.0
mm
Dimensions
20.5
20.5
mm
Dimensions
21.0
21.0
mm
Dimensions
12
12
mm
Dimensions
13
13
mm
Dimensions
68
68
mm
Dimensions
10
10
mm
Dimensions
20
20
mm
Dimensions
13.500
13.500
mm
Dimensions
18
18
mm
Dimensions
24.000
24.000
mm
Dimensions
35
35
mm
Dimensions
5.5
5.5
mm
Dimensions
9.5
9.5
mm
Dimensions
14.5
14.5
mm
Dimensions
30
30
mm
Threads
M6 x1.0
M6 x1.0
Dimensions
15
15
mm
Dimensions
30
30
mm
Dimensions
82
82
mm
Dimensions
34
34
mm
Threads
M5
M5
Threads
M6 x 1.0
M6 x 1.0
Dimensions
15
15
mm
Dimensions
37.5
37.5
mm
Dimensions
67.5
67.5
mm
Dimensions
81.000
81.000
mm
Threads
Rc 1/8
Rc 1/8
Dimensions
11.5
11.5
mm
Dimensions
9.5
9.5
mm
Dimensions
26
26
mm
Dimensions
78
78
mm
Threads
M6 x 1.0
M6 x 1.0
Dimensions
93
93
mm
Dimensions
38
38
mm
Threads
M6 x 1.0
M6 x 1.0
Dimensions
12
12
mm
Dimensions
7
7
mm
Dimensions
8.0
8.0
mm
Dimensions
34
34
mm
Dimensions
4
4
mm
Dimensions
4.5
4.5
mm
Dimensions
3
3
mm
Dimensions
6
6
mm
Dimensions
0
0
mm
Dimensions
0
0
mm
Dimensions
0
0
mm
Dimensions
0
0
mm
Dimensions
0
0
mm
Dimensions
0
0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성