??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
CUWSHOHL - CLAMP UNIT WITH STAR HANDLE OR HAND LEVER
Bill of material
93444-1
Identnr
ARTICLE
WITTE-CLAMP UNIT WITH STAR HANDLE OR HAND LEVER
A
32.000 mm
B
mm
C
mm
D
48.000 mm
E
59.000 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimension
2D
Download CAD models