??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCM 500A-0-50-SB4-0
Bill of material
HARTING 20310500104
Product number of the Manufacturer
20310500104
Preview
Short Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,800 A, KN Turns ratio: 1 : 5000
Long Description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,800 A, KN Turns ratio: 1 : 5000
Manufacturer Type Description
Current Sensor HCM 500A-0-50-SB4-0
Alternative product number
20 31 050 0104
Manufacturer Name
HARTING
Delivery Time
241
Primary rated current In
500 A
Secondary rated current
0.100 A
max. input voltage
24 V
min. primary voltage range
15 V
weight
264.230 g
Product type
Current Sensor HCM 500A-0-50-SB4-0
Application standards
EN 50178
Manufacturer product description
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,800 A, KN Turns ratio: 1 : 5000
Manufacturer product designation
Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±,800 A, KN Turns ratio: 1 : 5000
certificate/approval
CE
measurement accuracy
0.600 %
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90303370
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models