??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intercom
Description
Cup driving gear D 90
Bill of material
Cup driving gear D 90
Code
D 90
D Est.
92 mm
D Prim.
90 mm
M
1 mm
Angolo pressione
20 °
Z
90 mm
Previews
3D
Dimension
2D
Download CAD models