??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
dk Fixturing systems
Description
Cuboid columns - -
Bill of material
364300
Order No.
Width
25 mm
height
25 mm
Length
mm
thread
M 6 mm
thread
M 5 mm
Weight
kg
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models