??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CTRTE, CTRTS, CTRTES, CTRTSS - Trim Compacts -Rectangular Type-
Bill of material
CTRTE1.6-L1
Part Number
Type Selection
Material
Color
Black
T
mm
L 1m Increment
m
A
mm
B
10 mm
W
mm
t
1.9 mm
Minimum Bending Radius - Direction (1)
R70
Minimum Bending Radius - Direction (2)
R50 mm
Minimum Bending Radius - Direction (3)
Applicable Plate Thickness
mm
Previews
3D
2D
Download CAD models