??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
CTD-B - Torque limiting wing knobs
Bill of material
Torque limiting wing knobs CTD.48 B-M5-3-C2
Code
Description
D
48 mm
? d G7
L
28 mm
d1
26 mm
d2
10 mm
l2
9 mm
b
20 mm
H
8 mm
C#
Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models