??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
CTAM-Series
Bill of material
HellermannTyton 151-00758
Identification
Manufacturer Type Description
Short Description
Material
Colour
Fixing hole Ø FH
mm
Length L
mm
Package Quantity
1
Minimum order quantity
100
Height (H)
mm
Width (W)
10.2 mm
Operating Temperature
Height (H2)
mm
Fixing srew
Cable Tie Width max.
4.6 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models