??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
CSS - Central safety shackle,High tensile, Class > 8
Bill of material
CSS
Reference
CSS
ROT
°
Working load limit
32.25 t
XMINI
40 mm
A
80 mm
B
330 mm
C
50 mm
D
62
E
90 mm
F
88 mm
G
98 mm
H
132 mm
I
38 mm
J
76 mm
K
41 mm
Weight
17.00 Kg
Previews
3D
Dimension
2D
Download CAD models