??
Catalog navigation
CAD模型选择
可提供的产品: 65
HELP_VARIABLE
Company
Nitrogen Springs
Description
CSR 12 TBI - Mini cylinders
Bill of material
CSR12-25.2-25-TBI
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
12 mm
Rod Diameter
6 mm
Nominal charging pressure
bar
Pressure min.
20 bar
Working stroke
mm
输入参数值: CX
Working stroke
mm
cm
inch
ft
Fixing
Nominal initial force
daN
Isothermal end force
daN
Polytropische Endfestigkeit
daN
Surface
0.28 cm^2
Maximum speed
1.8 m/s
Cicli/minuto
Cicli / minuto
Weight
Kg
Variabile Easy manifold
0
Codice guarnizione Easy Manifold
-
Temperature min
0 °C
Temperature max
80 °C
预览
3D
尺寸标注
2D
下载CAD模型