??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CSMT-A - Latch-type handles with lock
Bill of material
Latch-type handles with lock CSMT-A-50
Code
Description
Position
mm
H
50 mm
L
80 mm
b
30 mm
h
43 mm
d
37 mm
l
20 mm
l1
13.5 mm
Weight
130 g
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели