CSKR2001A-0030-0-0AN
THK
电动引动器
无尘系列
CSKR
CSKR - without Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/clean_series/cskr/cskr_without_motor/cskr20_wm_asmtab.prj},{NB=CSKR2001A-0030-0-0AN(0)},{MN=CSKR20},{VER=3},{BS=01},{TB=A},{ST=30},{AG=},{TMC=0},{PS=0},{MB=A},{BP=N},{MO=-},{MM=-},{DMC=-},{OT=-},{AV=-},{CTL=-},{AN=-},{POS=0.0},{PPATH=../../parts/cskr_asmtpl.prj},{PRA=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
CSKR20
明细表
CSKR2001A-0030-0-0AN
Model Number
CSKR20
Ball Screw Lead
01 : 1mm
06 : 6mm
01 : 1mm
06 : 6mm
Slider Type
A
B
A
B
Stroke
30
80
130
30
80
130
mm
Accuracy
No symbol : Standard
H : High
P : Precision
No symbol : Standard
H : High
P : Precision
Type of Motor / Controller
0: direct-coupled (without a motor)
1: direct-coupled (with a motor, specified by the customer)
0: direct-coupled (without a motor)
1: direct-coupled (with a motor, specified by the customer)
Sensor
0 : No Sensor
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
0 : No Sensor
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
Motor Bracket
A
B
C
D
A
B
C
D
Base Plate
N : No Plate
B : with Plate
N : No Plate
B : with Plate
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Comment
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型