目錄: NKE
Created: 12.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NKE
CSJ30-A-30-500-12.5-6WN-1
NKE
Conveyors
Flat belt conveyors
Powered by
CAD模型選擇
{nke/conveyors/flat_belt_conveyors/csj30_a_asmtab.prj},{NB=CSJ30-A-30-500-12.5-6WN-1},{DS=A},{DSX=A},{PT=},{BW=30},{DBP=500},{RR=12.5},{MP=6},{MD=N},{MV=1},{MS=},{PPATH=parts/csj30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NKE
Description
CSJ30-A
Bill of material
CSJ30-A-30-500-12.5-6WN-1
Order number
CSJ30-A-30-500-12.5-6WN-1
Belt width
30.000
50.000
75.000
100.000
150.000
200.000
30.000
50.000
75.000
100.000
150.000
200.000
mm
Distance between the pulley
mm
Enter value for DBP
Distance between the pulley
mm
cm
inch
ft
確定
Reduction ratio of the gear head
12.500
15.000
18.000
25.000
30.000
36.000
50.000
60.000
75.000
90.000
100.000
120.000
150.000
180.000
12.500
15.000
18.000
25.000
30.000
36.000
50.000
60.000
75.000
90.000
100.000
120.000
150.000
180.000
Motor power
6.000
25.000
6.000
25.000
W
Motor direction
N : Normal
R : Reverse
N : Normal
R : Reverse
Motor voltage
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
V
Motor specification
No symbol: Induction motor
SC: Speed-control motor
No symbol: Induction motor
SC: Speed-control motor
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型