??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CSHYS, CSHYE, CSHYU - Conveyor Shooters - 30 Degree Angle Fixed
Bill of material
CSHYS-A-90-70
Part Number
Type
CSHYS
Material
Bracket Type
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
K
mm
Q
mm
Y
mm
G
mm
(t)
1.5 mm
Welded Nut
Welded Nuts + Legs
YNS 10mm Increment
mm
Previews
3D
2D
Download CAD models