??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CSHNB-S, CSHNB-B - Caster - Medium to Heavy Load Type - Switches with Stopper
Bill of material
CSHNB-S50-U
Part No.
Type
CSHNB-S
Type Selection of Main Body
3
Material of Main Body
Surface Treatment of Main Body
D
mm
Material of Wheel
Color of Wheel
Gray
Swiveling of Bearings
Incorporated
Wheel of Bearings
Incorporated
A
82 mm
F
63 mm
d
8.8 mm
t
3.2 mm
Allowable Load
3000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models