??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
CSFJW, CPSFJW - C-VALUE Medium Precision Linear Shafts - Both Ends Tapped
Bill of material
CSFJW16-30-M4-N4
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
N(Coarse) Selection
C
mm
Set Screw Flat
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats (Depth Designated Type)
FCJ 1mm Increment
mm
V 1mm Increment
mm
AJ 1mm Increment
mm
EJ 1mm Increment
mm
HH
mm
Previews
3D
Dimension
2D
Download CAD models