??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
CSFJT, CPSFJT - C-VALUE Medium Precision Linear Shafts - One End Tapped
Bill of material
CSFJT16-30-M4
Part Number
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
C
mm
Set Screw Flat
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats Depth designated Type
FCJ 1mm Increment
mm
WFCJ 1mm Increment
mm
EJ 1mm Increment
mm
AJ 1mm Increment
mm
HJ 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models