??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CSFC217 - Series
Bill of material
CSFC217-0302BXXXR1AC(H=11.7 E=0.6 W=7.1)
Order code
CSFC217-0302BXXXR1AC(H=11.7 E=0.6 W=7.1)
No.of Pins per Row
Dimension Information
mm
Enter value for H
Dimension Information
mm
cm
inch
ft
Dimension Information
mm
Enter value for E
Dimension Information
mm
cm
inch
ft
Dimension Information
mm
Enter value for W
Dimension Information
mm
cm
inch
ft
Post
Standard Plating
Insulator Material
Contact Material
Packing Options
Dimension Information
4.00 mm
Dimension Information
6.30 mm
Dimension Information
2.00 mm
Previews
3D
Dimension
2D
Download CAD models