您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NKE
Created: 12.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NKE
CSB89A-PP-MD-150-700-25-60WN-1
NKE
Conveyors
Plastic Chain Conveyors
Powered by
CAD模型選擇
{nke/conveyors/plastic_chain_conveyors/csb89a_pp_md_asmtab.prj},{NB=CSB89A-PP-MD-150-700-25-60WN-1},{MODEL=CSB89A-PP-MD},{CP=150},{DBS=700},{RR=25},{MP=60},{MD=N},{MV=1},{MS=},{VER=1},{MOTORVER=1},{PPATH=parts/csb89ap_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NKE
Description
CSB89A-PP-MD
Bill of material
CSB89A-PP-MD-150-700-25-60WN-1
Order number
CSB89A-PP-MD-150-700-25-60WN-1
Chain pitch
mm
Enter value for CP
Chain pitch
mm
cm
inch
ft
確定
Distance between sprockets
mm
Enter value for DBS
Distance between sprockets
mm
cm
inch
ft
確定
Reduction ratio of the gear head
25.000
30.000
36.000
50.000
60.000
75.000
90.000
100.000
120.000
150.000
180.000
25.000
30.000
36.000
50.000
60.000
75.000
90.000
100.000
120.000
150.000
180.000
Motor power
60.000
90.000
60.000
90.000
W
Motor direction
N: Normal
R: Reverse
N: Normal
R: Reverse
Motor voltage
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
1: Single phase motor, 100V
2: Single phase motor, 200V
3: Three phase motor, 200V
V
Motor specification
No symbol: Induction motor
SC: Speed-control motor
No symbol: Induction motor
SC: Speed-control motor
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型