??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CSA1-7S6E5-36.0G02
Bill of material
CSA1-7S6E5-36.0G02
Part Number
CSA1-7S6E5-36.0G02
Description
Cinch Dura-Con DC Strip receptacle, 6 socket, 36", colored, keyed
Connector Type
Receptacle
Number of Positions
6
Insulation Material
Glass Filled Polyester
Contact Gender
Socket
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Wire Leads
Wire Type
PTFE Insulated, 24 AWG, Colored MIL-W-16878/4 Stranded Wire
Wire Length
36 (914) INCH (mm)
Wire Color Coding
Colored, MIL-STD-681 System 1
Guide Pin Position
2
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
275 (135) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level
Contact Resistance
8 mΩ
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
Previews
3D
2D
Download CAD models